IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS2597 | Demoboard TPS2597EVM

TPS2597 evaluation module for 2.7-V to 23-V, 7-A, 10-mΩ eFuse

Overview

TopologyOther Topology
Input voltage2.7-23 V
Output 17 A
IC revisionA

Description

The TPS2597EVM eFuse evaluation board allows reference circuit evaluation of Texas Instruments (TI) TPS2597xx eFuse. The TPS2597xx device is a 2.7-V to 23-V, 7-A eFuse with integrated 10-mΩ FET with over current, inrush current protection, adjustable over-current transient blanking timer, programmable under-voltage and over-voltage protection.

Features

2.7-V to 23-V (typ) operation1-A to 8-A programmable current limit using onboard jumpersProgrammable transient current blanking timerProgrammable output slew rate control, UVLO , current limitLED status for power good and fault indication

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability