IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25846-Q1 | Demoboard TPS25846Q1EVM-117

Automotive USB Type-C™ DFP controller and power switch

Overview

TopologyBuck Converter
Input voltage6-36 V
Output 12.5 V / 3.5 A
IC revisionA

Description

The TPS25846Q1EVM-117 is an evaluation module (EVM) for TI's TPS25846-Q1 USB BC1.2 5-V, 3.5-A output, 36-V input synchronous buck with cable compensation. The EVM operates over a range from 6 V to 36 V and provides USB type A connectors to evaluate USB BC1.2 and USB2.0 data communication functions. The value of cable compensation, current limit, and switching frequency can be adjusted by resistors on the EVM.

Features

  • Integrated fully managed power paths
  • Integrated 5-V, 3-A, 36-mΩ sourcing switch (TPS25750S/D)
  • Integrated 28-V, 7-A, 16-mΩ bi-directional load switch (TPS25750D only)
  • Standalone USB Type-C PD solution
  • No firmware development or external micro-controller needed
  • Integrated robust power path protection
  • Integrated reverse current protection, overvoltage protection, and slew rate control the high-voltage bi-directional power path
  • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V/3A source power path
  • 26-V tolerant CC pins for robust protection when connected to non-compliant devices
  • Optimized for power applications
  • Integrated I2C control for TI battery chargers
  • Web-based GUI and pre-configured firmware
  • Optimized for power consumer only (sink) (UFP) applications
  • Optimized for power provider (source) and power consumer (sink) (DRP) applications
  • USB Type-C power delivery (PD) controller
  • 10 configurable GPIOs
  • BC1.2 charging support
  • USB PD 3.0 compliant
  • USB Type-C specification complaint
  • Cable attach and orientation detection
  • Integrated VCONN switch
  • Physical layer and policy engine
  • 3.3-V LDO output for dead battery support
  • Power supply from 3.3 V or VBUS source

Typical applications

  • Automotive: Infotainment, USB hubs, aftermarket USB chargers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
Pins
Color
Gender
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Pins1 
ColorBlack 
GenderJumper 
Rated Current3 A
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size6060 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length6.65 mm
Width6.45 mm
Height6.1 mm
–
–
Inductance8.2 µH
Performance Rated Current6.95 A
Saturation Current @ 30%9.3 A
DC Resistance23 mΩ
DC Resistance25.3 mΩ
Self Resonant Frequency19 MHz
MountSMT 
Pins2 
–
–
Rated Current5.3 A
–Check availability