IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS259824 | Demoboard TPS259824OEVM

TPS259824O eFuse evaluation module

Overview

TopologyOther Topology
Input voltage2.7-24 V
Output 115 A

Description

The TPS259824OEVM allows reference circuit evaluation of TI's TPS259824O eFuse. The TPS259824O device is 2.7V -24V, 15A eFuse with integrated 3mOhm FET, programmable under voltage, over current, inrush current protection and configurable number of Auto-retries and Retry Delay features.

Features

  • 2.7 to 24V operating voltage range
  • 3A to 15A current limit programmable using onboard jumpers
  • Configurable number of Auto-retries and Retry Delay features
  • Programmable output slew rate control, UVLO
  • LED status Indication for Power Good

Typical applications

  • Hot-Swap, Hot-Plug, Optical Modules, Industrial PC
  • Routers and Switches, Server standby rails
  • Digital TV
  • PCIe, SSDs and HDDs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 68 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance68 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance7.4 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability