IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25840-Q1 | Demoboard PMP40544

USB-A SDP/CDP charge port converter with STB protection and cable compensation

Overview

TopologyBuck Converter
Input voltage6-36 V
Output 15 V / 2.4 A
IC revisionE1

Description

This reference design is for an automotive USB Type-A charger with 3 meters USB-IF near-end compliant. The TPS25840-Q1 is used as DC-DC regulator and data switch and TUSB217-Q1 is used as high speed signal conditioner to improve signal quality. The efficiency of the solution is 93.3% at a 12-W output, which leads to only 20.5°C temperature rise. Programmable cable droop compensation helps portable devices charge at optimum current and voltage under heavy loads. USB 2.0 high-speed near-end eye compliance test is passed on the design with a cable as long as 3 meters.

Features

  • Good eye performance with a cable as long as three meters
  • 93.3% efficiency at 12-W output
  • Only 20.5°C temperature rise
  • Programmable cable droop compensation for optimum charging

Typical applications

  • Automotive USB charge / Automotive media hub

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Interface Type
Gender
Mount
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
MountTHT 
Rated Current10 A
Working Voltage300 V (AC)
PackagingBox 
–Check availability
SPECWR-USB Standard Connectors, 4, USB 2.0
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationUSB 2.0 
–
–
TypeHorizontal 
–
Interface TypeType A 
GenderReceptacle 
MountTHT 
Rated Current1.5 A
Working Voltage30 V (AC)
PackagingTray 
–Check availability