IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25923 | Demoboard TIDA03030

USB Type-C™ Power Path Protection With Audio Accessory Support Reference Design

Overview

TopologyOther Topology

Description

The TIDA-03030 reference design provides a robust protection solution for the power path in USB Type-C™ applications. The design protects the power path from overvoltage, overcurrent, hot-plug, and reverse-current events by leveraging the TPS25923 (eFuse) and CSD17571Q2 (reverse-blocking FET). The system solution emulates a downstream facing port (DFP) and is able to detect the connection of an upstream facing port (UFP) device. The TIDA-03030 reference design also supports analog audio for USB Type-C audio accessories. The flexible VBUS protection with audio accessory functionality is achievable within a 20 mm x 20 mm, four-layer, single-sided solution.

Features

REMARK :BOM IS ADDED WITH PDF

Reverse current blocking and overvoltage protection up 30 VOvercurrent events and short-circuit protectionDetermines UFP connection, audio accessory, port attachment, and cable orientationAutomatically switches between analog audio and USB data linesRoutes MIC and GND signals automatically

Typical applications

  • Notebook , Ultrabook™,Desktop PC , Tablet

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability