IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25840-Q1 | Demoboard TPS25840Q1EVM-079

USB-A SDP/CDP charge port converter with STB protection and cable compensation

Overview

TopologyBuck Converter
Input voltage6-36 V
Switching frequency300-2200 kHz
Output 15.1 V / 3.5 A

Description

The TPS2584x-Q1 is a USB Type-A BC1.2 charging solution that includes a synchronous DC/DC converter. With cable droop compensation, the Vbus voltage remains constant regardless of load current, ensuring connected portable devices are charged at optimal current and voltage even under heavy loads.

Features

  • AEC-Q100 Qualified for automotive applications:
  • Temperature grade 1: –40°C to +125°C, TA
  • HBM ESD Classification level H2
  • CDM ESD Classification level C5
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design
  • Synchronous Buck DC/DC regulator
  • Input voltage range: 4.5 V to 36 V
  • Output current: 3.5 A
  • 5.1-V Output voltage with ±1% accuracy
  • Current mode control
  • Adjustable frequency: 300 kHz to 2.2 MHz
  • Frequency synchronization to external clock
  • FPWM with Spread-spectrum dithering
  • Internal compensation for ease of use
  • Compliant to USB-IF standards
  • CDP/SDP Mode per USB BC1.2
  • Optimized for USB power and communication
  • User-Programmable USB current limit
  • Cable Droop compensation up to 1.5 V
  • High bandwidth data switches on DP and DM
  • Client mode for system update
  • Integrated protection
  • VBUS Short-to-VBAT protection
  • DP_IN and DM_IN Short-to-VBAT (TPS25840-Q1 Only)
  • DP_IN and DM_IN Short-to-VBUS
  • DP_IN, DM_IN IEC 61000-4-2 Rated
  • ±8kV Contact and ±15kV air discharge
  • Fault flag reports
  • 32 Pin QFN package with Wettable Flank

Typical applications

  • USB media hubs, USB charger ports
  • Automotive infotainment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size8080 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length8.8 mm
Width8.3 mm
Height7.8 mm
–
–
Inductance10 µH
Performance Rated Current8.5 A
Saturation Current @ 30%13.5 A
DC Resistance19 mΩ
DC Resistance20.9 mΩ
Self Resonant Frequency17 MHz
MountSMT 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability