IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS25961 | Demoboard TPS25961EVM

TPS25961 evaluation module for 2.7-V to 19-V 2-A 100-mΩ eFuse

Overview

TopologyOther Topology
Input voltage2.7-19 V

Description

The TPS25961EVM allows reference circuit evaluation of the TPS25961 eFuse. The TPS25961 device is a 2.7-V to 19-V, 2 A eFuse with integrated 100-mΩ FET with inrush current protection, programmable under voltage, over voltage protection and current limiting.

Features

  • 2.7-V to 19-V typical operation
  • Programmable UVLO and OVLO
  • Programmable current limit

Typical applications

  • Wireless Earbud chargers, Energy meters
  • Adapter input protection
  • Set-top boxes, IP network cameras
  • Smart speakers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability