Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12691-12720 of 14698 reference designs
Filter values
Texas Instruments TCA9534A | Demoboard TIDA-010122, Rev. E3
Other Topology
Texas Instruments TCAN1462-Q1 | Demoboard TCAN1462EVM
Other Topology
|
V
in
3.3-5 V
Texas Instruments TCAN1463 | Demoboard TCAN1463EVM, Rev. A
RF signals / communications
Texas Instruments TCAN332 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
|
V
in
3.3 V
Texas Instruments TCAN4550-Q1 | Demoboard BOOSTXL-CANFD-LIN_1, Rev. 1
Other Topology
Texas Instruments TCAN4550-Q1 | Demoboard TCAN4550EVM, Rev. A
Other Topology
Texas Instruments TDA2SX | Demoboard MMWCAS-DSP-EVM
Other Topology
Texas Instruments TDA4VM | Demoboard SK-TDA4VM
FPGA
Texas Instruments TDA4VM | Demoboard J721EXSKG01EVM
Other Topology
Texas Instruments TFP401A | Demoboard DLP4621Q1EVM
Other Topology
|
V
in
3.3 V
Texas Instruments TFP401A | Demoboard DLP4620SQ1EVM
Other Topology
|
V
in
3.3 V
Texas Instruments TFP410PAP | Demoboard SBC-S32V234, Rev. C
Other Topology
Texas Instruments THS3470 | Demoboard THS3470REBEVM
Other Topology
|
V
in
-4-4 V
Texas Instruments THS6232 | Demoboard THS6232RHFEVM
Other Topology
|
V
in
7-40 V
Texas Instruments THVD1424 | Demoboard THVD1424EVM, Rev. A
Other Topology
|
V
in
3-5.5 V
Texas Instruments THVD1450DGK | Demoboard TIDA-010026, Rev. E1
Other Topology
Texas Instruments THVD1452DGS | Demoboard TIDM-02006, Rev. A
Other Topology
Texas Instruments THVD1550 | Demoboard TIDA-01630
Other Topology
|
V
in
5-15 V
Texas Instruments THVD1550 | Demoboard TIDA-01401, Rev. 1.1
Other Topology
Texas Instruments THVD2410V | Demoboard THVD24X2VEVM, Rev. A
Other Topology
|
V
in
3-5.5 V
Texas Instruments THVD2412V | Demoboard THVD24X2VEVM, Rev. A
Other Topology
|
V
in
3-5.5 V
Texas Instruments THVD2450V | Demoboard THVD24X2VEVM, Rev. A
Other Topology
|
V
in
3-5.5 V
Texas Instruments THVD2452V | Demoboard THVD24X2VEVM, Rev. A
Other Topology
|
V
in
3-5.5 V
Texas Instruments THVD4411 | Demoboard THVD4411EVM, Rev. A
RF signals / communications
|
V
in
3-5.5 V
Texas Instruments THVD4431 | Demoboard THVD4431EVM
Other Topology
Texas Instruments TI / TIDA-010276 | Demoboard TIDA-010276, Rev. 00
Other Topology
Texas Instruments TI / TPS610991, Rev. H
Buck-Boost Converter
|
V
in
0.7-5.5 V
|
Output
1.8 V
Texas Instruments TIDA-010057 | Demoboard TIDA-010057
Buck-Boost Converter
Texas Instruments TIDA-010074 | Demoboard TIDA-010074E1(001)_TI-BOM, Rev. 001
Other Topology
Texas Instruments TIDA-010086, Rev. E2
ADC
|
V
in
9-14 V
|
Output
10 A
previous
1
...
422
423
424
425
426
...
490
next
Cart
Your cart is empty.
Get samples and quotes