IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TDA4VM | Demoboard J721EXSKG01EVM

TDA4VM Jacinto Processors for ADAS and Autonomous Vehicles

Overview

TopologyOther Topology

Description

The J721EXCP01EVM common processor board for Jacinto™ 7 processors lets you evaluate vision analytics and networking applications in automotive and industrial markets. The common processor board is compatible with all Jacinto 7 processors system-on-modules (sold separately or as a bundle) and includes basic connectivity to Input/Output, JTAG and various expansion cards.This multi-part evaluation platform is designed to lower overall evaluation cost, speed up development and reduce time-to-market.The EVM is supported by Processor SDK-Vision, which includes foundational drivers, compute and vision kernels, and example application frameworks and demonstrations that show you how to take advantage of the powerful, heterogeneous architecture of Jacinto 7 processors.

Features

  • C7x floating point, vector DSP ,up to 1.0 GHz, 80 GFLOPS, 256 GOPS
  • Deep-learning matrix multiply accelerator (MMA),up to 8 TOPS (8b) at 1.0 GHz
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
  • Depth and Motion Processing Accelerators (DMPAC)
  • Dual 64-bit Arm® Cortex®-A72 microprocessor subsystem at up to 2.0 GHz -1MB shared L2 cache per dual-core Cortex®A72 cluster
  • 32KB L1 DC ache and 48KB L1 IC ache per Cortex®-A72 core
  • Six Arm® Cortex®-R5F MCUs at up to 1.0 GHz
  • 16K I-Cache, 16K D-Cache, 64K L2 TCM
  • Two Arm® Cortex®-R5F MCUs in isolated MCU subsystem
  • Four Arm® Cortex®-R5F MCUs in general compute partition
  • Two C66x floating point DSP, up to 1.35 GHz, 40 GFLOPS, 160 GOPS
  • 3D GPU Power VR® Rogue 8XE GE8430, up to 750 MHz, 96 GFLOPS,6 G pix/sec
  • Custom-designed interconnect fabric supporting near max processing entitlement

Typical applications

  • Advanced surround view and park assistance systems, Autonomous sensor fusion / perception systems including camera, radar and lidar sensors, Mono and multi-sensor Front camera systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
Size
Q
RISO
Ceramic Type
W(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SW(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Qty.
Interface Type
Type
Variant
Gender
Pins
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Pitch(mm)
Contact Resistance(mΩ)
G(mm)
Polarity
IR(A)
PCB/Cable/Panel
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]110 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Size0402 
–
–
–
Width0.5 mm
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Size4020 
–
–
–
Width4.06 mm
–
–
Inductance0.47 µH
Performance Rated Current8.7 A
Saturation Current @ 10%10.4 A
Saturation Current @ 30%19.6 A
DC Resistance14 mΩ
Self Resonant Frequency122 MHz
MountSMT 
–
–
–
–
Packaging Unit3000 
–
–
–
–
Pins2 
–
–
–
–
–
–
–
–
–
–
Length4.45 mm
–
Height1.8 mm
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance220 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0402 
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit10000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Male Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
TypeVertical 
–
GenderMale 
Pins3 
–
Rated Current3 A
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
Rated Current3 A
PCB/Cable/PanelPCB 
–
Length7.62 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins40 
–
Rated Current3 A
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
–
–
–
Length50.8 mm
–
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
Interface TypeType B 
TypeHorizontal 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins5 
–
Rated Current3 A
Working Voltage30 V (AC)
–
Contact Resistance30 mΩ
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Rated Voltage24 V (DC)
–
–
Insulation Resistance100 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit2000 
–
–
–
–
Pins4 
–
–
–
Pitch1.27 mm
–
–
–
Rated Current0.025 A
–
Poles4 
Length6.25 mm
Vaporphase processYes 
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Rated Voltage12 V (DC)
–
–
Insulation Resistance100 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit1000 
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
Vaporphase processnot specified 
Height5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
–
–Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
–
–
–
PackagingCarton 
–
–
–
–
–
–
–
SW5 mm
Inner ThreadM2.5 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length12 mm
–
–
–
–
–
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
Inner ThreadM2 
Inner Diameter2.8 mm
Outer Diameter4.35 mm
Packaging Unit1200 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.5 mm
–
–
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationUSB 3.1 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
MountTHR 
–
–
–
–
Packaging Unit700 
Interface TypeType C 
TypeHorizontal 
–
GenderReceptacle 
Pins24 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (AC)
–
Contact Resistance30 mΩ
Pin length1.9 mm
Polarity24 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins2 
–
Rated Current3 A
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
–
–
–
Length5.08 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins3 
–
Rated Current3 A
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
–
–
–
Length7.62 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
TypeStraight 
–
GenderPin Header 
Pins6 
–
Rated Current3 A
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
–
–
–
Length15.24 mm
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
–
–
–
–
Packaging Unit1000 
–
TypeStraight 
–
GenderPin Header 
Pins3 
–
Rated Current2 A
Working Voltage200 V (AC)
Pitch2 mm
Contact Resistance20 mΩ
–
–
Rated Current2 A
–
–
Length6 mm
–
–
–
–
–
–
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
–
–
–
Insulation Resistance100 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–
–
–
–
Packaging Unit4000 
–
TypeHorizontal 
–
–
Pins40 
–
Rated Current0.4 A
Working Voltage50 V (AC)
Pitch0.5 mm
Contact Resistance30 mΩ
–
–
–
–
–
Length25.7 mm
–
–
–
–
Actuator ColorBlack 
–
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationProcessor, USB, Bluetooth 
Frequency24 MHz
Frequency±20ppm 
Stability30 ppm
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
–
–
–
SizeCFPX-180 
–
–
–
Width2.5 mm
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length3.2 mm
–
Height0.8 mm
–
–
–
–
–Check availability