IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TCAN1462-Q1 | Demoboard TCAN1462EVM

TCAN1462-Q1 evaluation module for automotive signal improvement capable CAN FD transceiver

Overview

TopologyOther Topology
Input voltage3.3-5 V

Description

This EVM comes with TCAN162DRQ1 installed and is used to evaluate transceiver operation in a signal improved capable network. It is configurable for use with the TCAN1042(V)/51(V), TCAN1044(A)(V)/57(A)(V) and TCAN1462(V) 8-pin CAN transceivers by replacing the transceiver and setting jumpers on the EVM as outlined in the user guide.

Features

  • Configurable SIC network
  • I/O voltage range supports 3.3-V and 5-V MCUs
  • Includes ESD2CAN24-Q1 to provide 30-kV ESD protection
  • Meets the requirements of ISO11898-2
  • Characterized for -40°C to +125°C

Typical applications

  • Hybrid, electric & powertrain systems, Automotive infotainment & cluster, Body electronics and lighting, Advanced driver assistance system (ADAS), Automotive gateway

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Length2.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
Check availability
SPECWR-PHD Pin Header - Single, 4, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Dual, 10, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
GenderPin Header 
Check availability