IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TIDA-010086

Digital control reference design for cost-optimized battery test systems

Overview

TopologyADC
Input voltage9-14 V
Output 110 A
IC revisionE2

Description

This reference design provides a cost-effective solution for battery formation and test applications. This design uses the C2000™ real-time control MCU for high-resolution pulse-width modulation (PWM) generation, and constant-current (CC) and constant-voltage (CV)control loops. It efficiently utilizes the MCU, and does not require a precision digital-to-analog converter, which saves more than 30% in the bill of materials. The flexibility of current and voltage loops in software allows users to achieve multiple current and voltage levels output with one design.

Features

  • Bidirectional current control up to 10 A with less than ±0.01% accuracy
  • C2000 on-chip 12-bit ADC achieves control accuracy better than ±0.05%
  • Parallel up to 8 channels for wide output current range
  • Flexible digital constant-current and constant-voltage control loops
  • Channel-to-channel crosstalk error below 0.01%
  • Multilevel protection in hardware and software for reliable power supply design

Typical applications

  • Battery test
  • Industrial

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
Mount
Pins
Color
Gender
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.45 mm
Width4.06 mm
Height1.8 mm
–
–
Inductance1 µH
Performance Rated Current6.2 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%12.5 A
DC Resistance27 mΩ
Self Resonant Frequency89 MHz
–
MountSMT 
Pins2 
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
Pins1 
ColorBlack 
GenderJumper 
Rated Current3 A
–Check availability
SPECWE-HCF SMT High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size2920 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length25 mm
Width28 mm
Height20.5 mm
–
–
Inductance47 µH
Performance Rated Current17.5 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%13 A
DC Resistance9.68 mΩ
Self Resonant Frequency6.7 MHz
Wire TypeRound 
MountSMT 
–
–
–
–
–Check availability