IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TFP401A | Demoboard DLP4620SQ1EVM

DLP4620-Q1 evaluation module

Overview

TopologyOther Topology
Input voltage3.3 V

Description

The DLP4620SQ1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP4620S-Q1 automotive chipset. The DLP4620S-Q1 chipset consists of a 0.46” DMD (1358 x 566), the DLPC231-Q1 DMD controller and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a photodiode, this EVM can be used to develop an automotive grade DLP projector or picture-generation unit for applications such as head-up display, transparent window display or other automotive display applications.

Features

  • Complete DLP4620S-Q1 electronic subsystem
  • Runs off a single +12V DC power rail
  • HDMI and OpenLDI video inputs
  • USB interface for communication and configuration
  • Windows GUI for configuration and control

Typical applications

  • HD projectors, Digital video, HD PC monitors, DVI/HDMI™ receivers (HDMI video-only), High-definition TV

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 660 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Maximum Impedance150 MHz 
Rated Current 21500 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability