IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TFP410PAP | Demoboard SBC-S32V234

TFP410TI PanelBus™ DigitalTransmitter

Overview

TopologyOther Topology
IC revisionC

Description

The TFP410 device is a Texas Instruments PanelBus™ flat-panel display product, part of a comprehensive family of end-to-end DVI 1.0-compliant solutions, targeted at the PC and consumer electronics industry.The TFP410 device provides a universal interface to allow a glueless connection to most commonly available graphics controllers. Some of the advantages of this universal interface include selectable bus widths, adjustable signal levels, and differential and single-ended clocking. The adjustable 1.1-V to 1.8-V digital interface provides a low-EMI, high-speed bus that connects seamlessly with 12-bit or 24-bit interfaces. The DVI interface supports flat-panel display resolutions up to UXGA at 165 MHz in 24-bit true color pixel format.The TFP410 device combines PanelBus circuit innovation with TI’s advanced 0.18 µm EPIC-5 CMOS process technology and TI’s ultralow ground inductance PowerPAD package. The result is a compact 64-pin TQFP package providing a reliable, low-current, low-noise, high-speed digital interface solution.

Features

  • Digital Visual Interface (DVI) Compliant(1)
  • Supports Pixel Rates up to 165 MHz (Including 1080 p and
  • WUXGA at 60 Hz)
  • Universal Graphics Controller Interface
  • 12-Bit, Dual-Edge and 24-Bit, Single-Edge Input Modes
  • Adjustable 1.1 V to 1.8 V and Standard 3.3 V CMOS Input Signal Levels
  • Fully Differential and Single-Ended Input Clocking Modes
  • Standard Intel 12-Bit Digital Video Port Compatible as on Intel™ 81x Chipsets
  • Enhanced PLL Noise Immunity
  • On-Chip Regulators and Bypass Capacitors for Reducing System Costs
  • Enhanced Jitter Performance
  • No HSYNC Jitter Anomaly
  • Negligible Data-Dependent Jitter
  • Programmable Using I2C Serial Interface
  • Monitor Detection Through Hot-Plug and Receiver Detection
  • Single 3.3-V Supply Operation
  • 64-Pin TQFP Using TI’s PowerPAD™ Package
  • TI’s Advanced 0.18-µm EPIC-5™ CMOS Process Technology
  • Pin Compatible with SiI164 DVI Transmitter

Typical applications

  • DVD, Blu-ray, HD Projectors, DVI/HDMI Transmitter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-COM HDMI Connectors, HDMI, -25 °C up to +85 °C
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationHDMI 
Operating Temperature -25 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, -55 °C up to +125 °C
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–Check availability