IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments THS3470 | Demoboard THS3470REBEVM

THS3470 evaluation module

Overview

TopologyOther Topology
Input voltage-4-4 V

Description

The THS3470EVM is an evaluation module (EVM) designed for easy measurement and setup of the THS3470 60V, 1A, 100MHz, high-speed power amplifier. The board features instructions to configure input and output connections easily, simple control interfaces for changing the functional modes of the device, and provisions for heat sink and fan connections.

Features

Easy input and output connections using 50Ohm matched SMA connectorsConfigurable output loading network with optional high power loadEasy power mode and current limit control with simple switchesAdjustable current limits with potentiometersProvisions for heatink and 3-pin fan connector

Typical applications

  • LCR meters
  • Semiconductor test
  • CCD panel drivers
  • Arbitrary waveform generators
  • High capacitive-load piezo element driver
  • Power SMUs
  • Pattern generators for LCD/OLED testers
  • Power FET drivers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
Length2.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability