IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TCAN4550-Q1 | Demoboard BOOSTXL-CANFD-LIN_1

Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver

Overview

TopologyOther Topology
IC revision1

Description

The SPI to CAN FD SBC + LIN BoosterPack™ plug-in module features the TCAN4550-Q1 CAN FD controller with integrated transceiver providing microcontrollers without an integrated CAN FD controller, or those needing additional channels, access to CAN FD applications through a SPI interface. LIN applications can also be developed using the TLIN2029-Q1 fault protected LIN transceiver and the MCU's UARTport making this BoosterPack an ideal starting point for any CANFD or LIN system.

Features

  • Operates from a batter voltage input VBAT (6 V to 24 V)
  • Polarity protected and EMC filtered to create VSUP supply rail
  • TCAN4550-Q1 CAN FD controller with integrated transceiver
  • Supports Classical and CAN FD applications
  • SPI interface
  • Crystal oscillator (40 MHz)
  • Reset from push-button switch, MCU GPIO pin, or linked to LaunchPad™ global reset
  • Sleep (low power) mode
  • WAKE from push-button switch or CAN bus Wake Up Pattern (WUP)
  • VCCOUT 5-V LDO output
  • TLIN2029-Q1 Fault protected LIN transceiver
  • Supports Master or Slave mode configurations
  • MCU UART Interface
  • TPS7B7702-Q1 Automotive dual-channel LDO
  • 3.3-V and 5-V supply rails
  • Can supply both the BoosterPack and LaunchPad
  • Enable linked to TCAN4550 Inhibit (INH) pin or pulled high
  • Common DB9 connector for Supply Voltage, CAN FD, and LIN bus signals
  • Additional header for easy monitoring of bus signals
  • Wire terminal for LIN bus signals
  • CAN bus termination with disconnect headers
  • Common-mode choke (bypassed with 0-Ω resistors by default)
  • Status LEDs

Typical applications

  • Body electronics and lighting
  • Infotainment and cluster
  • Industrial transportation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Pins
Color
Gender
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1 A
Saturation Current1.1 A
Self Resonant Frequency41 MHz
MountSMT 
Pins
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Rated Current3 A
Pins
ColorBlack 
GenderJumper 
PackagingBag 
Check availability