IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TCAN4550-Q1 | Demoboard TCAN4550EVM

Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver

Overview

TopologyOther Topology
IC revisionA

Description

The EVM can be used to evaluate the TCAN4550 SPI to CAN FD Controller and Transceiver solution. The CAN bus signals are easily accessed via a DB9 connector (or via header pins), and the digital interface (SPI lines plus GPIOs) is accessible via a single dual-row header. Input clocks to the device can come from either an on-board crystal or from an external single-ended clock source.

Features

  • CAN FD controller with integrated CAN transceiver
  • Operates from a battery voltage input VBAT (6 V to 24 V)
  • Polarity protected and EMC filtered supply voltage
  • Dual-channel LDO
  • Selectable VIO (5-V, or 3.3-V) supply rails
  • General-purpose 5-V supply rail
  • Error monitoring and current-sense features
  • CAN bus header and industry-standard DB-9 connector
  • TVS diode pad (not populated)
  • CAN bus transient signal injection/monitoring header
  • CAN bus termination with disconnect headers
  • Common-mode choke (bypassed with 0-Ω resistors by default)
  • Status LEDs
  • MCU interface header (SPI, GPIO, VIO, and 5-V)
  • Reset push-button switch
  • Configuration DIP switches for support of multiple use pins
  • Crystal oscillator (40 MHz)
  • External clock input and output SMA connectors
  • High-voltage Inhibit and Wake signal header
  • WAKE push-button switch

Typical applications

  • Body electronics and lighting
  • Industrial transportation
  • Infotainment and cluster

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Pins
Color
Gender
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1 A
Saturation Current1.1 A
Self Resonant Frequency41 MHz
MountSMT 
Pins
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Rated Current3 A
Pins
ColorBlack 
GenderJumper 
PackagingBag 
Check availability