IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments THS6232 | Demoboard THS6232RHFEVM

THS6232 evaluation module

Overview

TopologyOther Topology
Input voltage7-40 V

Description

The THS6232 evaluation module (EVM) is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50Ω laboratory equipment on its inputs and outputs. The amplifier is configured for a differential input with a gain of 10V/V to a differential output. The board includes jumpers to easily switch the device between different bias modes and a potentiometer to set the value of the IADJ pin. The EVM can be easily configured for other gains and for single- or split-supply operation. The output transformer and resistors can be configured to present a 50Ω single-ended output.

Features

  • Configured for split-supply operation and easily modified for single supply
  • Default gain of 10V/V configuration can easily be reconfigured for other gains
  • Designed for easy connection to standard 50-Ω input/output impedance test equipment
  • Quick to setup board for THS6232 devices, with an optional pad for VCM pin capacitor
  • Potentiometer and nearby resistors allow for precise setting of IADJ pin, including for ultra-low bias mode

Typical applications

  • Data concentrator, Narrowband PLC: G3, PRIME, IEEE P1901.2, SGCC HPLC line driver
  • Solar rapid shutdown
  • Smart lighting
  • Smart meter, Ultrasonic flow meter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Color
Gender
IR(A)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, Black
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
ColorBlack 
GenderJumper 
Rated Current3 A
PackagingBag 
–Check availability