IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TIDA-010074 | Demoboard TIDA-010074E1(001)_TI-BOM

Overview

TopologyOther Topology
IC revision001

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
ISAT(A)
VOP(V)
fres(MHz)
Size
Version
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
Size0603 
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
MountSMT 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Size0603 
VersionSMT 
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
MountSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance720 Ω
Maximum Impedance200 MHz 
Rated Current 2850 mA
DC Resistance0.45 Ω
TypeWide Band 
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance68 µH
Saturation Current1.6 A
Operating Voltage120 V
Self Resonant Frequency9.4 MHz
Size1030 
VersionPerformance 
–
–
–
–
–
–
–
–
Length10 mm
Width10 mm
Height3 mm
MountSMT 
–
–
–
–
DC Resistance0.33 Ω
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance475 µH
–
–
–
Size1006 
VersionPush-Pull 
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.75 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.1 
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–
–
–
–
–
–
–Check availability