Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12631-12660 of 14698 reference designs
Filter values
Texas Instruments SN74AUP3G14DQER | Demoboard TIDA-010005, Rev. E2
Other Topology
Texas Instruments SN74AVC4T245RSVR | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments SN74AVC4T774PWR | Demoboard TIDA-01028, Rev. E3
Other Topology
Texas Instruments SN74AVC4T774PWR | Demoboard TIDA-010122, Rev. E3
Other Topology
Texas Instruments SN74AVC4T774PWR | Demoboard TIDA-010128, Rev. E3
Other Topology
Texas Instruments SN74AXC1T45DRLR | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments SN74CB3Q3244 | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments SN74CB3Q3244PWR | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
Texas Instruments SN74HCS125 | Demoboard TIDA-011002
Other Topology
Texas Instruments SN74HCS594 | Demoboard TIDA-011002
Other Topology
Texas Instruments SN74LVC126APWR | Demoboard TIDA-01606 Gate driver, Rev. E4
Other Topology
Texas Instruments SN74LVC1G07DRYR | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments SN74LVC1G08DRLR | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments SN74LVC1G10 | Demoboard TIDA-01540, Rev. E1
Other Topology
Texas Instruments SN74LVC1G17DRLR | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments SN74LVC1G19DCKR | Demoboard TIDA-00751, Rev. 00
Other Topology
Texas Instruments SN74LVC2G07 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
|
V
in
1.65-5.5 V
Texas Instruments SN74LVC2G07 | Demoboard TMDSCNCD280049C, Rev. B
Other Topology
|
V
in
3.3 V
Texas Instruments SN74LVC2G07 | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments SN74LVC2G07DBVR | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
|
V
in
3.3 V
Texas Instruments SN74LVC2G125 | Demoboard BRD2505A, Rev. A01
Other Topology
|
V
in
1.65-5.5 V
Texas Instruments SN74LVC2G125 | Demoboard BRD2506A, Rev. A03
Other Topology
|
V
in
1.65-5.5 V
Texas Instruments SN74LVC2G125 | Demoboard BRD2504A, Rev. A04
Other Topology
|
V
in
1.65-5.5 V
Texas Instruments SN74LVC2G125YZPR | Demoboard Si-MB4002A, Rev. A00
Other Topology
|
V
in
5 V
Texas Instruments SN74LVC2G17DRYR | Demoboard TIDA-010973, Rev. December 2025
LAN / POE
Texas Instruments SN74LVC2G34DBVR | Demoboard TIDA-010054, Rev. E1
Other Topology
Texas Instruments SN74LVC573A-Q1 | Demoboard TIDA-010132, Rev. E1
Other Topology
Texas Instruments SN74LVC8T245 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments TAA5412-Q1 | Demoboard TAC5412Q15B5EVM-K, Rev. A
DAC
Texas Instruments TAC5311-Q1 | Demoboard TAC5412Q15B5EVM-K, Rev. A
DAC
previous
1
...
420
421
422
423
424
...
490
next
Cart
Your cart is empty.
Get samples and quotes