IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LP5907 | Demoboard AFE11612EVM

AFE11612-SEP evaluation module for 12-bit analog front end (AFE) with temperature sensors

Overview

TopologyOther Topology
Input voltage2.2-5.5 V
Output 14.5 V

Description

The AFE11612EVM is an easy-to-use platform that evaluates the functionality and performance of the AFE11612‑SEP device. The AFE11612‑SEP is a highly-integrated, low-power, complete analog monitor and controller that includes a 16-channel (12-bit) analog-to-digital converter (ADC), 12-channel (12-bit) digital-to-analog converter (DAC), eight GPIOs, two remote temperature sensor channels, and one local temperature sensor channel. The device also features input out-of-range alarms, and a configurable serial interface supporting SPI and I2C protocols with 5-V and 3-V logic.

Features

  • For a more updated portfolio device, see the TPS7A20
  • Input voltage range: 2.2V to 5.5V
  • Output voltage range: 1.2V to 4.5V
  • Stable with 1-µF ceramic input and output capacitors
  • No noise bypass capacitor required
  • Remote output capacitor placement
  • Thermal-overload and short-circuit protection
  • Operating junction temperature: –40°C to 125°C
  • Low output voltage noise: < 6.5µVRMS
  • PSRR: 82dB at 1kHz
  • Output voltage tolerance: ±2%
  • Very low IQ (enabled): 12μA
  • Low dropout: 120mV (typical)
  • Create a custom design using the LP5907 with the WEBENCH® Power Designer

Typical applications

  • Factory automation
  • Smartphones, Tablets, Communications equipment, Digital still cameras

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 660 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–Check availability