IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMZ35003RKGR | Demoboard TIDA-00980

RGB LED Signal Tower With IO-Link Interface Reference Design

Overview

TopologyOther Topology
IC revisionE1

Description

The objective of the TIDA-00980 reference design is to develop an embedded firmware to interface and control the functions of a multi-segment RGB signal tower used in factory floor and industrial process automation of greater complexity. This design helps to give more flexible usage along with a sequence of terminal commands.

Features

  • Flexible and easy-to-control RGB LED tower light design
  • Different switchable modes: demo, temperature, humidity and IO-link
  • Controllable RGB color, brightness, row and blinking speed
  • One to five RGB LED segments with four individual channels each
  • Adjustable maximum LED current up to 60 mA per channel

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Rated Current50 mA
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height2.5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–Check availability