IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMZ14203 | Demoboard TIDA-00732

18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate

Overview

TopologyBuck Converter
Input voltage12 V
Output 15 V
IC revisionA

Description

This “18-bit, 2-Msps Isolated Data Acquisition Reference Design to achieve maximum SNR and sampling rate” illustrates how to overcome performance-limiting challenges typical of isolated data acquisition system design:Maximizing sampling rate by minimizing propagation delay introduced by digital isolatorMaximizing high-frequency AC signal chain performance (SNR) by effectively mitigating ADC sampling clock jitter introduced by the digital isolator

Features

18-Bit, 2Msps, 1-Ch, differential input, isolated data acquisition (DAQ) systemLeverages multiSPI™ digital interface of ADS9110 to achieve 2MSPS sampling rate while maintaining a low SPI data rateSource synchronous SPI data transfer mode to minimize isolator propagation delay and improve sampling rateTechniques to reduce Isolator-induced jitter resulting in 12dB improvement in SNR (100kHz Fin, 2-MSPS)Tested design includes theory and calculations, component selection, PCB design, and measurement results

Typical applications

  • Modular DAQ Systems
  • Design Validation and Verification
  • Remote Process Monitoring and Control
  • Data Logging

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationReinforced 
Switching Frequency 150 - 800
Voltage-µSecond46 Vµs
Turns Ratio1:1.1 
Inductance440 µH
Insulation Test Voltage5000 V (RMS)
Length12.32 mm
Width15.41 mm
Height11.89 mm
MountSMT 
–Check availability