IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LP5562 | Demoboard LP5562EVM

Four Channel LED Driver with Programmable Lighting Sequences Evaluation Module

Overview

TopologyOther Topology
Input voltage2.7-5.5 V
IC revisionA

Description

The LP5562 is a four channel LED driver designed to produce a variety of lighting effects for mobile devices. The device has a program memory for creating variety of lighting sequences. When program memory has been loaded, the LP5562 can operate independently without processor controlThe LP5562EVM Evaluation Kit is based on a computer controlled system, where the actual LP5562 devices are controlled and powered through the USB interface. Also, external power can be used if wanted. Two different sets of LEDs can be selected, either white LEDs or RGB LEDs.

Features

  • Independently programmable constant current outputs with 8-bit current setting and 8-bit PWM control
  • Typical LED output saturation voltage 60 mV and current matching 1%
  • Flexible PWM Control for LED Outputs
  • Automatic power save mode with external clock
  • Three program execution engines with flexible instruction set
  • Autonomous operation without external control
  • SRAM program memory for Lighting Pattern Programs
  • I2C compatible interface
  • Very small solution size with microSMD-12 package, 0.4 mm pitch

Typical applications

  • Fun Lighting, Indication/Notification Lighting, Keypad RGB Backlighting and Portable Device Cosmetics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Mini USB 2.0, Type AB
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMini USB 2.0 
Interface TypeType AB 
TypeHorizontal 
Variantwith Pads 
GenderReceptacle 
Pins5 
MountSMT 
PCB Thickness1.6 mm
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability