IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMZ23610

10A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage and Current Sharing

Overview

TopologyBuck Converter
Input voltage6-36 V
Switching frequency350-600 kHz
Output 11.2 V / 10 A
IC revisionF

Description

The LMZ23610 SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution capable of driving up to 10A load. The LMZ23610 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ23610 can accept an input voltage rail between 6V and 36V and deliver an adjustable and highly accurate output voltage as low as 0.8V. The LMZ23610 only requires two external resistors and three external capacitors to complete the power solution. The LMZ23610 is a reliable and robust design with the following protection features: thermal shutdown, input under-voltage lockout, output over-voltage protection, short-circuit protection, output current limit, and allows startup into a pre-biased output. The sync input allows synchronization over the 350 to 600 kHz switching frequency range.

Features

  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input(350 kHz to 600 kHz)
  • Current Sharing Capability
  • Flexible Startup Sequencing Using External
  • Soft-start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
  • Such as Input UVLO and Output Short Circuit
  • – 40°C to 125°C Junction
  • Temperature Range
  • Single Exposed Pad and Standard Pinout for
  • Easy Mounting and Manufacturing
  • Fully Enabled for WEBENCH Power Designer
  • Pin Compatible with LMZ22010/08, LMZ12010/08,LMZ23608/06H, and LMZ13610/08/06H

Typical applications

  • Time Critical Projects
  • Space Constrained / High Thermal Requirement Applications
  • Negative Output Voltage Applications (See AN-
  • Point of Load Conversions from 12V and 24VInput Rail

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 0.925 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.925 A
Saturation Current0.7 A
Self Resonant Frequency20 MHz
MountSMT 
–Check availability