IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LP2992AIM5X | Demoboard TIDA-010028

330-W, 95.5% Efficiency and 18-W/in3 Density, Bridgeless PFC+LLC Reference Design

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design is a compact, high efficiency, bridgeless 330-W, 19.5-V output AC/DC reference design. This design consists of a front-end, bidirectional bridgeless boost power factor correction (PFC) based on the UCC28180A device, achieving end-to-end peak efficiency of > 94% at 90 V AC input and > 95.5% at 230 V AC input. The DC/DC is implemented using the HB-LLC stage implemented using our UCC256301 device. The design uses UCC24624 for synchronous rectification at the secondary side to improve efficiency.

Features

  • Full load efficiency at 230 V AC > 95.5% and >94% at 90 V AC
  • High power factor > 0.99, meeting PFC regulations and current THD as per IEC 61000-3- 2 Class A
  • < 0.25-W standby power with burst mode in both PFC and LLC stages
  • ZCS avoidance feature and OVP sensing feature in LLC controller improves robustness and protects systems from overcurrent, short circuit, and overvoltage to ensure safety
  • Small 152 mm × 75 mm × 25 mm PCB form factor

Typical applications

  • Consumer AC / DC / DIN Rail Power Supply / Industiral AC / DC / PC Power Supply

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability