IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMZM33606 | Demoboard LMZM33606EVM

3.5V to 36V Input, 1V to 20V Output, 6A Power Module in 10x16x4mm QFN Package with Frequency Sync

Overview

TopologyBuck Converter
Input voltage3.5-36 V
Output 120 V / 6 A

Description

The LMZM33606 power module is an easy-to-use integrated power solution that combines a 6-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low-profile package. This power solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process.The 16 mm × 10 mm × 4 mm, 41-pin, QFN package is easy to solder onto a printed circuit board and allows a compact, low-profile point-of-load design. The full feature set including power good, adjustable soft start, tracking, synchronization, programmable UVLO, prebias start-up, selectable auto or FPWM modes, as well as overcurrent and overtemperature protection makes the LMZM33606 ideal for powering a wide range of applications.

Features

  • Small Complete Solution Size: < 250 mm2
    • Requires as few as 4 External Components
    • 16 mm × 10 mm × 4 mm QFN Package
  • Supports 5-V, 12-V, 24-V, 28-V Input Rails
    • 3.5-V to 36-V Input Voltage Range
    • 1-V to 20-V Output Voltage Range
  • Meets EN55011 Radiated Emissions
  • Configurable as Negative Output Voltage
  • Adjustable Features for Design FlexibilitySwitching Frequency (350 kHz to 2.2 MHz)
  • Synchronization to an External Clock
  • Selectable Auto Mode or FPWM Mode
    • Auto: Boost Efficiency at Light Loads
    • FPWM: Fixed Frequency Over Entire Load
    • Adjustable Soft Start and Tracking Input
    • Precision Enable to Program System UVLO
  • Protection Features
    • Hiccup Mode Current Limit
    • Overtemperature Protection
    • Power-Good Output
  • Operate in Rugged Environments
    • Up to 50-W Output Power at 85°C, No Airflow
    • Operating Junction Range: –40°C to +125°C
    • Operating Ambient Range: –40°C to +105°C
    • Shock and Vibration Tested to Mil-STD-883D

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 470 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability