IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LMZ22008

8A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage and Current Sharing

Overview

TopologyBuck Converter
Input voltage6-20 V
Switching frequency350-600 kHz
Output 13.3 V / 8 A
IC revisionH

Description

The LMZ22008 SIMPLE SWITCHER© power module is an easy-to-use step-down DC-DC solution capable of driving up to 8A load. The LMZ22008 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ22008 can accept an input voltage rail between 6V and 20V and deliver an adjustable and highly accurate output voltage as low as 0.8V. The LMZ22008 only requires two external resistors and external capacitors to complete the power solution. The LMZ22008 is a reliable and robust design with the following protection features: thermal shutdown, programmable input under-voltage lockout, output over-voltage protection, short-circuit protection, output current limit, and allows startup into a pre-biased output.

The sync input allows synchronization over the 314 to 600 kHz switching frequency range and up to 6 modules can be connected in parallel for higher load currents.

Features

  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input(350 kHz to 600 kHz)
  • Current Sharing Capability
  • Flexible Startup Sequencing Using External
  • Soft-start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
  • such as Input UVLO and Output Short Circuit
  • – 40°C to 125°C Junction
  • Temperature Range
  • Single Exposed Pad and Standard Pinout for
  • Easy Mounting and Manufacturing
  • Fully Enabled for Webench® Power Designer
  • Pin Compatible with LMZ22010/06, LMZ12010/08/06,LMZ23610/08/06, and LMZ13610/08/06

Typical applications

  • Time Critical Projects
  • Point of Load Conversions from 12V Input Rail
  • Negative Output Voltage Applications See AN-2027SNVA425
  • Space Constrained / High Thermal Requirement Applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 0.925 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.925 A
Saturation Current0.7 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability