IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LP87644Q1 | Demoboard LP87644Q1EVM

LP87644-Q1 evaluation module for four-output buck converter

Overview

TopologyBuck Converter
Input voltage3-5.5 V
Output 15 A
IC revisionA

Description

The LP87644Q1EVM board can be used to test, demo, debug and configure one or more LP8764-Q1 power managements ICs for automotive and industrial applications. The device on board is LP876441E4RQKRQ1 which has 1+1+1+1-phase configuration for 4 different output voltage rails. The boards can be stacked for multi-PMIC operation testing.

Features

Input voltage range from 3.0 V to 5.5 VOutput load current 5.0 A per phase, total output load current up to 20 AOn board MSP432 to communicate with PMIC using GUI via USB-C cableBoard can be reworked to support other LP8764-Q1 phase configurationsBoards can be stacked to support multi-PMIC operation testing

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability