Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11551-11580 of 14704 reference designs
Filter values
Texas Instruments DRV8850 | Demoboard DRV8850EVM, Rev. 1.0
Half-Bridge Converter symmetrical isolated
Texas Instruments DRV8873 | Demoboard DRV8873HEVM, Rev. B
Motor Drive
Texas Instruments DRV8873HPWPRQ1 | Demoboard DRV8873H-Q1EVM, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-38 V
Texas Instruments DRV8873-Q1 | Demoboard DRV8873S-Q1EVM
High Voltage Output
|
V
in
4.5-38 V
|
Output
10 A
Texas Instruments DRV8873S | Demoboard DRV8873SEVM, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-38 V
|
Output
10 A
Texas Instruments DRV8873SPWPRQ1 | Demoboard DRV8873S-Q1EVM, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-38 V
Texas Instruments DRV8874 | Demoboard DRV8876EVM, Rev. C
Other Topology
|
V
in
4.5-37 V
|
Output
6 A
Texas Instruments DRV8874 | Demoboard DRV8874EVM, Rev. C
Other Topology
|
V
in
4.5-37 V
|
Output
6 A
Texas Instruments DRV8876-Q1 | Demoboard DRV8876-Q1EVM, Rev. C
Other Topology
Texas Instruments DRV8889-Q1 | Demoboard DRV8889-Q1EVM, Rev. 1
Half-Bridge Converter symmetrical isolated
Texas Instruments DRV8889-Q1 | Demoboard DRV8889-Q1EVM, Rev. D
Motor Drive
|
V
in
4.5-40 V
Texas Instruments DRV8908-Q1 | Demoboard DRV8908-Q1EVM, Rev. c
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-32 V
|
Output
40 V
Texas Instruments DRV8912-Q1 | Demoboard DRV8912-Q1EVM, Rev. C
Half-Bridge Converter symmetrical isolated
|
V
in
4.5-32 V
|
Output
40 V
Texas Instruments DRV8932P | Demoboard DRV8932PEVM, Rev. A
Motor Drive
|
V
in
4.2-33 V
Texas Instruments DRV8955P | Demoboard DRV8955PEVM, Rev. B
Motor Drive
|
V
in
4.5-48 V
Texas Instruments DRV8962 | Demoboard DRV8962EVM, Rev. A
Motor Drive
|
V
in
4.5-65 V
Texas Instruments DRV8962V | Demoboard DRV8962VEVM, Rev. A
Motor Drive
|
V
in
4.5-65 V
Texas Instruments DS160PT801 | Demoboard DS160PT801X16EVM, Rev. A
Other Topology
Texas Instruments DS90UB921-Q1, Rev. snlu205
Other Topology
Texas Instruments DS90UB926Q-Q1 | Demoboard TIDA-00271, Rev. E2
Buck Converter
|
V
in
12-60 V
|
Outputs
12 V / 2.1 A, 4.5 V / 5.5 A
Texas Instruments DS90UB934-Q1 | Demoboard DS90UB934-Q1EVM, Rev. B
Other Topology
Texas Instruments DS90UB949-Q1 | Demoboard DS90UB949-Q1EVM
Other Topology
Texas Instruments DS90UB949-Q1 | Demoboard DS90UB949-Q1EVM, Rev. 1
Other Topology
|
V
in
12 V
Texas Instruments DS90UB953A-Q1 | Demoboard DS90UB953A-Q1EVM, Rev. A
Other Topology
Texas Instruments DS90UB954-Q1, Rev. snlu223
Other Topology
Texas Instruments DS90UB960WRTDRQ1 | Demoboard DS90UB960-Q1EVM, Rev. A
Other Topology
Texas Instruments DS90UB96X-Q1, Rev. snlu177
Other Topology
Texas Instruments DS90UH949-Q1 | Demoboard DS90UH949-Q1EVM, Rev. 1
Other Topology
|
V
in
12 V
Texas Instruments DS90Ux941AS-Q1 | Demoboard DS90UH941AS-Q1EVM, Rev. A
Other Topology
Texas Instruments EMB1499Q, Rev. B
Flyback Converter
|
V
in
12 V
|
fsw
220-290 kHz
previous
1
...
384
385
386
387
388
...
491
next
Cart
Your cart is empty.
Get samples and quotes