Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11491-11520 of 14704 reference designs
Filter values
Texas Instruments DRV8323 | Demoboard TIDA-00774
Half-Bridge Converter symmetrical isolated
|
V
in
6-60 V
Texas Instruments DRV8323R, Rev. E2
Other Topology
Texas Instruments DRV8323RH | Demoboard BOOSTXL-DRV8323RH, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
6-56 V
|
fsw
200 kHz
|
Output
15 A
Texas Instruments DRV8328 | Demoboard TIDA-010251, Rev. 00
Motor Drive
Texas Instruments DRV8328A | Demoboard DRV8328AEVM, Rev. A
Other Topology
|
V
in
4.5-60 V
Texas Instruments DRV8329AEVM | Demoboard DRV8329AEVM, Rev. A
Motor Drive
|
V
in
4.5-60 V
|
Output
30 A
Texas Instruments DRV8334 | Demoboard DRV8334EVM, Rev. A
Motor Drive
Texas Instruments DRV8343-Q1 | Demoboard DRV8343S-EVM, Rev. B
Motor Drive
|
V
in
6-60 V
|
Output
20 A
Texas Instruments DRV8343-Q1 | Demoboard DRV8343H-EVM, Rev. B
Motor Drive
|
V
in
6-60 V
|
Output
20 A
Texas Instruments DRV8343S | Demoboard DRV8343S-Q1 EVM, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
20-24 V
|
Output
60 V / 20 A
Texas Instruments DRV8350H | Demoboard DRV8350H-EVM
Half-Bridge Converter symmetrical isolated
|
V
in
12-95 V
|
fsw
200 kHz
|
Output
5 V / 15 A
Texas Instruments DRV8350RHRGZT | Demoboard TIDA-010056, Rev. E2
Half-Bridge Converter symmetrical isolated
|
V
in
15 V
|
fsw
200 kHz
Texas Instruments DRV8350RSRGZR | Demoboard TIDA-01629, Rev. E1
Positive to Negative Converter
|
V
in
48-60 V
|
fsw
45 kHz
|
Output
10 A
Texas Instruments DRV8350S | Demoboard DRV8350S-EVM, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
12-95 V
|
fsw
200 kHz
|
Output
3.3 V / 15 A
Texas Instruments DRV8351 | Demoboard DRV8351EVM
Half-Bridge Converter Nonisolated
Texas Instruments DRV8353RH | Demoboard DRV8353RH-EVM, Rev. A
Buck Converter
|
V
in
9-95 V
|
fsw
45 kHz
|
Output
3.3 V / 15 A
Texas Instruments DRV8353RS | Demoboard DRV8353RS-EVM, Rev. A
Buck Converter
|
V
in
9-95 V
|
Output
3.3 V
Texas Instruments DRV8363-Q1 | Demoboard DRV8363-Q1EVM, Rev. A
Motor Drive
|
V
in
8-85 V
|
Output
2 A
Texas Instruments DRV8410 | Demoboard DRV8410EVM, Rev. A
Motor Drive
|
V
in
1.65-12 V
|
Output
2.5 A
Texas Instruments DRV8411 | Demoboard DRV8411EVM, Rev. A
Motor Drive
|
V
in
1.65-12 V
|
Output
2.5 A
Texas Instruments DRV8421 | Demoboard DRV8421BEVM, Rev. A
Motor Drive
|
V
in
12 V
|
Output
4 A
Texas Instruments DRV8424 | Demoboard DRV8424EVM, Rev. A
Motor Drive
|
V
in
4.5-33 V
Texas Instruments DRV8424 | Demoboard DRV8424PEVM, Rev. B
Other Topology
Texas Instruments DRV8424E | Demoboard DRV8424EEVM, Rev. A
Motor Drive
|
V
in
4.5-33 V
Texas Instruments DRV8426 | Demoboard DRV8426EVM, Rev. A
Motor Drive
|
V
in
35 V
|
fsw
360 kHz
|
Output
1.5 A
Texas Instruments DRV8426E | Demoboard DRV8426EEVM, Rev. A
Motor Drive
|
V
in
4.5-33 V
|
Output
2.5 A
Texas Instruments DRV8426P | Demoboard DRV8426PEVM, Rev. A
Other Topology
Texas Instruments DRV8432 | Demoboard DRV8432EVM, Rev. B
Motor Drive
|
V
in
0-52.5 V
|
Output
7 A
Texas Instruments DRV8434 | Demoboard DRV8434EVM, Rev. A
Motor Drive
|
Output
50 V / 2.5 A
Texas Instruments DRV8434A | Demoboard DRV8434AEVM, Rev. A
Motor Drive
|
V
in
4.5-48 V
previous
1
...
382
383
384
385
386
...
491
next
Cart
Your cart is empty.
Get samples and quotes