IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8873 | Demoboard DRV8873HEVM

10A H-bridge motor driver with hardware interface and integrated current sensing evaluation module

Overview

TopologyMotor Drive
IC revisionB

Description

DRV8873 is an integrated driver for industrial and automotive applications. With 10 A peak current capability and 4.5-38V voltage range, this device supports a wide range of applications. PH/EN or PWM interface allows simple interfacing to controller circuits while also allowing independent ½ bridge control to drive two solenoid loads.A current mirror approximates the current through the high-side FETs, and does not require a sense resistor.A low-power sleep mode is provided to achieve very low quiescent current draw by shutting down much of the internal circuitry.Internal protection functions are provided for undervoltage lockout, charge pump faults, overcurrent protection, short circuit protection, and overtemperature with fault conditions indicated on a nFAULT pin and through the SPI registers.

Features

Integrated current sensingMulti-level current regulationOpen-load detection4.5V minimum operating supplyCharge pump architecture

Typical applications

  • Motorized Window Blinds
  • Adjustable Desks and Beds
  • Factory Automation and Robotics
  • Multi-Function Printers
  • Laser Beam Printers
  • ePOS and Currency Counters
  • ATMs (Automated Teller Machines)

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10 mm
–
Height12.6 mm
–
PackagingBox 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability