IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DS90UB934-Q1 | Demoboard DS90UB934-Q1EVM

12-bit 100 MHz FPD-Link III Deserializer for 1MP/60fps and 2MP/30fps Cameras

Overview

TopologyOther Topology
IC revisionB

Description

**BOM is confidential and not released online, confirmation of parts is attached ***The DS90UB934-Q1 is an FPD-Link III deserializer which converts a serialized camera data input to parallel LVCMOS output. When coupled with DS90UB913A/933 serializers, the DS90UB934-Q1 receives data from 1-Megapixel image sensors supporting 720p/800p/960p resolution at 30-Hz or 60-Hz frame rates. There is a 2:1 mux on the input that allows two cameras to be connected, with pin or register control of which camera is active. The EVM has two Rosenberger FAKRA connectors and configurable PoC voltage for connecting the camera modules (not included). There is an onboard MSP430 which functions as a USB2ANY bridge for connecting a PC. This works with the Analog LaunchPAD GUI tool.

Features

  • Supports 1-Megapixel Sensors With HD 720p/800p/960p Resolution at 30-Hz or 60-Hz Frame Rate
  • Parallel LVCMOS Video Output
  • Onboard USB2ANY Controller for I2C Access
  • Compatible with DS90UB913A and DS90UB933

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
IRP,40K(A)
ISAT(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PD2 SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance6.8 µH
Rated Current1.54 A
Performance Rated Current2.3 A
Saturation Current2.1 A
Saturation Current @ 10%2.1 A
Saturation Current @ 30%2.4 A
DC Resistance0.131 Ω
Self Resonant Frequency41 MHz
–Check availability