IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8876-Q1 | Demoboard DRV8876-Q1EVM

DRV8876-Q1 single H-bridge motor driver evaluation module

Overview

TopologyOther Topology
IC revisionC

Description

The DRV8876-Q1 evaluation module (EVM) allows easy evaluation of the DRV8876-Q1 device. The DRV8876-Q1 device is an integrated H-bridge driver for brushed DC and solenoid applications. The evaluation module allows the device to be configured for PWM, phase/enable, or independent half-bridge control modes. An MSP430FR2100 on the board provides PWM signals to the input pins of the DRV8876-Q1EVM. The duty cycles of the PWM signals are set by potentiometers on the board.

Features

  • 4.5-V to 37-V operating voltage range
  • 3.5-A peak current
  • Configurable control modes including PH/EN, PWM, and independent half-bridge
  • Integrated current sense and current regulation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Mount
IR(A)
Working Voltage(V (AC))
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
Length2.44 mm
PackagingBag 
Rated Current3 A
Working Voltage250 V (AC)
ColorBlack 
GenderJumper 
Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
Operating Temperature -40 °C up to +105 °C
Length10 mm
Height12.6 mm
PackagingBox 
MountTHT 
Rated Current16 A
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Single, 6, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length15.24 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability