IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DS90UB960WRTDRQ1 | Demoboard DS90UB960-Q1EVM

Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports

Overview

TopologyOther Topology
IC revisionA

Description

The Texas Instruments DS90UB960-Q1EVM Evaluation Module (EVM) is a functional board design for evaluating the DS90UB960-Q1 FPD-Link III deserializer hub, which converts serialized sensor data to MIPI CSI-2 for processing. It is configured for communication with up to four DS90UB953-Q1 serializers using a Quad Mini-Fakra to 4x Single FAKRA cable assembly. An on-board MSP430 coupled with AnalogLaunchPAD GUI tool enables interface to a PC for easy device evaluation.

Features

The major components of the DS90UB960-Q1EVM are:

  • DS90UB960-Q1
  • Aggregates data from up to 4 cameras over FPD-Link III interface
  • Supports 2-Megapixel sensors with HD 1080p resolution at 30/60Hz frame rate (when paired w/DS90UB953-Q1)
  • Multi-camera synchronization
  • Supports MIPI DPHY 1.2 / CSI-2 Version 1.3 compliant
  • 2x CSI-2 output ports
  • Supports 1, 2, 3, 4 data lanes per CSI-2 port
  • CSI-2 data rate scalable for 400 Mbps / 800 Mbps / 1.2 Gbps / 1.6 Gbps per data lane
  • Programmable data types
  • Four Virtual Channels
  • ECC and CRC generation
  • Supports Single-ended Coax cable and Power-Over-Coax
  • Adaptive receive equalization
  • I²C with Fast-mode Plus up to 1 Mbps
  • Flexible GPIOs for camera sync and functional safety
  • On-board Power-over-Coax (POC) interface
  • Quad Mini-Fakra connector and Quad Mini-Fakra to 4x Fakra coax cable assembly for FPD-Link III interfaces
  • Samtec QSH type connectors for CSI-2 interfaces
  • On-board I2C programming interface

Typical applications

  • Security and Surveillance
  • Automotive ADAS: Rear View Cameras (RVC), Surround View Systems (SVS), Camera Monitoring Systems (CMS), Forward Vision Cameras (FC), Driver Monitoring Systems (DMS), Satellite RADAR, Time-of-Flight (ToF), LIDAR Sensors Modules, and Sensor Fusion

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current4.6 A
Saturation Current4.2 A
Self Resonant Frequency40 MHz
MountSMT 
Check availability