IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DS160PT801 | Demoboard DS160PT801X16EVM

DS160PT801 PCIe® 4.0, 16 Gbps, 8-Lane (16-Channel) retimer evaluation module

Overview

TopologyOther Topology
IC revisionA

Description

The DS160PT801 is a high-performance eight-lane (16-channel) PCI EXPRESS® protocol-aware retimer supporting all standard PCIe® data rates up to 16GT/s. It is used to extend the reach and robustness of high-speed PCIe® serial links, from chip-to-chip motherboard links to more complex multi-connector system topologies.

Features

  • 8-Lane (16-Channel) Protocol-aware PCI-Express® retimer supporting 16.0, 8.0, 5.0, and 2.5 GT/s interfaces
  • Supports common clock, separate clock, and SRIS
  • Supports 2x4 and 4x2 bifurcation
  • Adaptive receive CTLE and DFE supporting maximum PCIe® gen-4 channel loss
  • Supports equalization training

Typical applications

  • Rack Server
  • Microserver and tower server, High Performance computing, Hardware accelarator

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
Impedance @ 100 MHz80 Ω
Maximum Impedance200 Ω
Maximum Impedance400 MHz 
Rated Current 23100 mA
DC Resistance0.2 Ω
TypeWide Band 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
Impedance @ 100 MHz33 Ω
Maximum Impedance58 Ω
Maximum Impedance800 MHz 
Rated Current 24000 mA
DC Resistance0.008 Ω
TypeHigh Current 
–Check availability