IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8874 | Demoboard DRV8874EVM

40-V, 6-A H-bridge motor driver with integrated current sensing feedback

Overview

TopologyOther Topology
Input voltage4.5-37 V
Output 16 A
IC revisionC

Description

The DRV8874 evaluation module (EVM) allows easy evaluation of the DRV8874 device.The DRV8874 device is an integrated H-bridge driver for brushed DC and solenoid applications. The evaluation module allows the device to be configured for PWM, phase/enable, or independent half-bridge control modes. An MSP430FR2100 on the board provides PWM signals to the input pins of the DRV8874EVM. The duty cycles of the PWM signals are set by potentiometers on the board.

Features

  • N-channel H-bridge motor driver
  • Drives one bidirectional brushed DC motor
  • Two unidirectional brushed DC motors
  • Other resistive and inductive loads
  • 4.5-V to 37-V operating supply voltage range
  • Pin to pin RDS(on) variants
  • DRV8874: 200-mΩ (High-Side + Low-Side)
  • DRV8876: 700-mΩ (High-Side + Low-Side)
  • High output current capability
  • DRV8874: 6-A Peak
  • DRV8876: 3.5-A Peak
  • Integrated current sensing and regulation
  • Proportional current output (IPROPI)
  • Selectable current regulation (IMODE)
  • Cycle-by-cycle or fixed off time
  • Selectable input control modes (PMODE)
  • PH/EN and PWM H-bridge control modes
  • Independent half-bridge control mode
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Ultra low-power sleep mode
  • <1-µA @ VVM = 24-V, TJ = 25°C
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Integrated protection features
  • Undervoltage lockout (UVLO)
  • Charge pump undervoltage (CPUV)
  • Overcurrent protection (OCP)
  • Automatic retry or outputs latched off (IMODE)
  • Thermal shutdown (TSD)
  • Automatic fault recovery
  • Fault indicator pin (nFAULT)

Typical applications

  • Brushed DC motors, servo motors and actuators
  • Major and small home appliances, vacuum, humanoid and toy robotics, printers and scanners, smart meters, ATMs, currency counters and EPOS

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Mount
IR(A)
Working Voltage(V (AC))
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
Length2.44 mm
PackagingBag 
Rated Current3 A
Working Voltage250 V (AC)
ColorBlack 
GenderJumper 
Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
Operating Temperature -40 °C up to +105 °C
Length10 mm
Height12.6 mm
PackagingBox 
MountTHT 
Rated Current16 A
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWR-PHD Pin Header - Single, 6, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length15.24 mm
PackagingBag 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
GenderPin Header 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability