IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DRV8873-Q1 | Demoboard DRV8873S-Q1EVM

DRV8873-Q1 Automotive H-Bridge Motor Driver

Overview

TopologyHigh Voltage Output
Input voltage4.5-38 V
Output 110 A

Description

The DRV8873-Q1 device is an integrated driver IC for driving a brushed DC motor in automotive applications. Two logic inputs control the H-bridge driver,which consists of four N-channel MOSFETs that drive motors bi-directionally with up to 10-A peak current. The device operates from a single power supply and supports a wide input supply range from 4.5 V to 38 V. A PH/EN or PWM interface allows simple interfacing to controller circuits. Alternatively, independent half-bridge control is available to drive two solenoid loads. Integrated current sensing provides an output current proportional to the motor load current of both hide-side FETs without the need for high-power sense resistors. This can be used to detect motor stall or change in load conditions. A low-power sleep mode is provided to achieve very-low quiescent current draw by shutting down much of the internal circuitry. Internal protection functions are provided for under voltage lockout,charge pump faults, overcurrent protection,short-circuit protection,open-load detection,and over temperature. Fault conditions are indicated on an n FAULT pin and through the SPI registers.

Features

  • AEC-Q100 qualified for automotive applications
  • Device temperature grade 1: –40°C to +125°C, TA
  • N-channel H-bridge motor driver
  • Drives one bidirectional brushed DC motor
  • Two unidirectional brushed DC motors
  • Solenoids or other resistive and inductive loads
  • 4.5-V to 38-V Operating voltage range
  • 10-A Peak current drive
  • Low HS + LS RDS(ON)
  • 150 mΩ at TJ = 25°C, 13.5 V
  • 250 mΩ at TJ = 150°C, 13.5 V
  • Integrated current sensing
  • Proportional current output (IPROPI)
  • Configurable control interface
  • PH/EN
  • PWM (IN1/IN2)
  • Independent half-bridge control
  • Supports 1.8-V,3.3-V, 5-V logic inputs
  • SPI or hardware interface options
  • Small package and footprint
  • 24 HTSSOP Power PAD™ IC package
  • Protection features
  • VM under voltage lockout (UVLO)
  • Charge pump under voltage (CPUV)
  • Overcurrent protection (OCP)
  • Output short to battery and short to ground protection
  • Open load detection
  • Thermal shutdown (TSD)
  • Fault condition output (nFAULT / SPI)
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Functional Safety-Capable
  • Documentation available to aid functional safety system design

Typical applications

  • Electronic throttle control, Exhaust gas recirculation, Side-view mirror tilt, e-Shifter, Air-flow diverter valve control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10 mm
–
Height12.6 mm
–
PackagingBox 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability