IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DS90UB949-Q1 | Demoboard DS90UB949-Q1EVM

1080p dual FPD-Link III serializer

Overview

TopologyOther Topology

Description

The DS90UB949-Q1 Evaluation Module converts HDMI to FPD-Link III. This kit will demonstrate the functionality and operation of the DS90UB949-Q1. The DS90UB949-Q1 is an HDMI to FPD-Link III Serializer which, in conjunction with the DS90Ux948/DS90Ux940 Deserializers, takes the data from HDMI serial stream and translates it into either single- or dual-lane FPD-Link III interface. The DS90UB949-Q1 supports video resolutions up to WUXGA and 1080p60 with 24-bit color depth.The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.The device supports up to 7.1 audio channels. Audio data received from the HDMI stream is encrypted, serialized, and sent out on the FPD-Link III stream to a compatible deserializer. Up to 8-channel I2S interface with maximum bit rate of 192 kHz.

Features

  • Supports Pixel Clock Frequency up to 170 MHz for WUXGA (1920x1200) and 1080p60 resolutionswith 24-bit Color Depth
  • HDMI Receiver to accept HDMI as input
  • Dual FPD-Link III output interface– Single Channel: Up to 96 MHz Pixel Clock– Dual Channel: Up to 170 MHz Pixel Clock
  • Up to 15 meters over Single-Ended Coaxial or Differential Shielded Twisted-Pair (STP) cable
  • Backwards Compatible to DS90Ux926Q-Q1, DS90Ux928-Q1, DS90Ux940-Q1, and DS90Ux948-Q1FPD-Link III Deserializers
  • @Speed BIST
  • Supports 7.1 multiple I2S (4 data) channels
  • Single +12V power supply for EVM
  • 1.8V LVCMOS I/O interface
  • 1.8V or 3.3V compatible LVCMOS I2C interface
  • Automotive grade product: AEC-Q100 Grade 2 qualified

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 4.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current4.6 A
Saturation Current4.2 A
Self Resonant Frequency40 MHz
MountSMT 
–Check availability