IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DS90UB96X-Q1

Overview

TopologyOther Topology
IC revisionsnlu177

Description

The Texas Instruments DS90UB96X-Q1EVM evaluation module (EVM) is a functional board design for evaluating the FPD-Link III Deserializer to MIPI CSI-2 ADAS (Advanced Driver Assistance Systems) Hub. This kit will demonstrate the functionality and operation of the DS90UB96X-Q1 family of chipsets. The information provided in this document can be applied to devices such as DS90UB964-Q1. This EVM can also be used as a hardware reference design for any implementation of the DS90UB96X-Q1 series. Some portions and components in the EVM or in this document may include the references to DS90UB964-Q1 instead of addressing all part numbers. For the purposes of this document, the DS90UB964-Q1 is interchangeable with the DS90UB96X-Q1. The DS90UB96X-Q1 is a versatile camera hub capable of connecting serialized camera data received from up to 4 independent video datastreams via an FPD-Link III interface using standard coaxial cables. When coupled with DS90UB913A/913Q serializers, the DS90UB964-Q1 receives data from 1-Megapixel imagers supporting HD 720p/800p/960p resolution at 30/60Hz frame rates. The DS90UB96X-Q1 merges and manages multiple data streams into a MIPI CSI-2 compliant output for interconnect to a downstream processor. The EVM is a development add-on module to add surround view capability to any of a variety of video processor systems such as the TI TDA3x ADAS Processor, or an Applications Processor, Image Signal Processor (ISP), and SOC. The system consists of four cameras each of which receives control information and power through FAKRA coaxial cables, and uses the same cable to return the video information to an EVM board. Each of the FPD-Link III interfaces also includes a separate low latency bidirectional control channel that conveys control information from an I2C port. General purpose I/O signals such as those required for camera synchronization and functional safety features also make use of this bidirectional control channel.

Features

  • Aggregates data from up to 4 cameras over FPD-Link III interface
    • Supports 1-Megapixel sensors with HD 720P/800P/960P resolution at 30/60Hz frame rate (paired w/DS90UB913A)
    • Multi-camera synchronization
    • Supports MIPI DPHY 1.2 / CSI-2 Version 1.3 compliant– 2x CSI-2 output ports– Supports 1, 2, 3, 4 data lanes per CSI-2 port– CSI-2 data rate scalable for 400 Mbps / 800 Mbps / 1.6 Gbps per data lane– Programmable data types– Four Virtual Channels– ECC and CRC generation
    • Supports Single-ended Coax cable and Power Over Coax
    • Adaptive receive equalization
    • I2C with Fast-mode Plus up to 1 Mbps
    • Flexible GPIOs for camera sync and functional safety
    • Single +12V power supply for EVM

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current4.6 A
Saturation Current4.2 A
Self Resonant Frequency40 MHz
MountSMT 
Check availability