IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DS90Ux941AS-Q1 | Demoboard DS90UH941AS-Q1EVM

DSI to FPD-Link III bridge serializer evaluation module

Overview

TopologyOther Topology
IC revisionA

Description

The DS90Ux941AS-Q1EVM (evaluation module) converts DSI to FPD-Link III. This kit will demonstrate the functionality and operation of the DS90Ux941AS-Q1. The DS90Ux941AS-Q1 is a DSI to FPD-Link III Serializer which, in conjunction with the DS90Ux940N-1/DS90Ux948-1 Deserializers, takes the data from a DSI serial stream and translates it into either single- or dual-lane FPD-Link III interface. The DS90Ux941AS-Q1 serializes a MIPI DSI input supporting video resolutions up to 2K/3K, WUXGA and 1080p60 with 24-bit color depth.

Features

  • AEC-Q100 qualified for automotive applications
  • Supports pixel clock frequency up to 210 MHz for 2K/3K (2880x1080), WUXGA (1920x1200), or 1080p60 (1920x1080) resolutions with 24-bit color depth
  • MIPI D-PHY / display serial interface (DSI) receiver provides a high-bandwidth interface to video processor or FPGA
  • single and dual FPD-link III outputs
  • Video splitting - symmetric and asymmetric

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 4.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current4.6 A
Saturation Current4.2 A
Self Resonant Frequency40 MHz
MountSMT 
–Check availability