Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11521-11550 of 14704 reference designs
Filter values
Texas Instruments DRV8434E | Demoboard DRV8434EEVM, Rev. A
Motor Drive
|
V
in
4.5-48 V
Texas Instruments DRV8434P | Demoboard DRV8434PEVM, Rev. A
Motor Drive
|
V
in
4.5-48 V
Texas Instruments DRV8434S | Demoboard DRV8434SEVM, Rev. DECEMBER 2020
Half-Bridge Converter symmetrical isolated
Texas Instruments DRV8436 | Demoboard DRV8436EVM
Motor Drive
|
Output
48 V / 2.5 A
Texas Instruments DRV8436E | Demoboard DRV8436EEVM, Rev. B
Motor Drive
|
Output
48 V / 2.5 A
Texas Instruments DRV8436P | Demoboard DRV8436PEVM, Rev. A
Motor Drive
|
V
in
4.5-48 V
Texas Instruments DRV8461 | Demoboard DRV8461EVM, Rev. A
Motor Drive
|
V
in
4.5-65 V
Texas Instruments DRV8462 | Demoboard DRV8462EVM, Rev. A
Motor Drive
|
V
in
4.5-65 V
Texas Instruments DRV8462V | Demoboard DRV8462VEVM, Rev. A
Motor Drive
|
V
in
4.5-65 V
Texas Instruments DRV8701ERGET, Rev. B
Full-Bridge Converter symmetrical isolated
|
V
in
5.9-45 V
|
Outputs
3.3 V / 0.03 A, 4.8 V / 0.03 A
Texas Instruments DRV8704 | Demoboard DRV8704EVM
Other Topology
Texas Instruments DRV8705-Q1 | Demoboard DRV8705S-Q1EVM, Rev. B
Motor Drive
|
V
in
4.9-37 V
|
Output
15 A
Texas Instruments DRV8705-Q1 | Demoboard DRV8705H-Q1EVM, Rev. E3
Motor Drive
|
V
in
4.5-40 V
Texas Instruments DRV8705S | Demoboard DRV8705S-Q1EVM, Rev. B
Other Topology
|
V
in
4.9-37 V
Texas Instruments DRV8706-Q1 | Demoboard DRV8706H-Q1EVM
Motor Drive
|
V
in
4.5-40 V
Texas Instruments DRV8706-Q1 | Demoboard DRV8706S-Q1EVM, Rev. B
Motor Drive
|
V
in
4.9-37 V
|
Output
15 A
Texas Instruments DRV8706S | Demoboard DRV8706S-Q1EVM, Rev. B
Other Topology
|
V
in
4.9-37 V
Texas Instruments DRV8711 | Demoboard TIDA-00736
Other Topology
Texas Instruments DRV8711 | Demoboard TIDA-00872, Rev. E1
Other Topology
Texas Instruments DRV8714-Q1 | Demoboard DRV8714H-Q1EVM, Rev. E2
Half-Bridge Converter symmetrical isolated
|
V
in
4.9-37 V
|
Output
15 A
Texas Instruments DRV8718 | Demoboard DRV8718S-Q1EVM, Rev. A
Other Topology
|
V
in
4.9-37 V
Texas Instruments DRV8762 | Demoboard DRV8762-Q1EVM, Rev. A
Motor Drive
|
V
in
8-85 V
Texas Instruments DRV8803 | Demoboard TIDA-00737
Other Topology
Texas Instruments DRV8818 | Demoboard DRV8818EVM, Rev. A
Motor Drive
|
V
in
8-35 V
Texas Instruments DRV8837CDSG | Demoboard DRV8837CEVM
Other Topology
|
V
in
3.3-11 V
|
Output
1 A
Texas Instruments DRV8845 | Demoboard DRV8845EVM, Rev. A
Motor Drive
|
V
in
38 V
|
Output
1.5 A
Texas Instruments DRV8847 | Demoboard DRV8847EVM
Half-Bridge Converter symmetrical isolated
|
V
in
2.7-18 V
|
Output
2 A
Texas Instruments DRV8847 | Demoboard TIDA-010004, Rev. E2
Other Topology
|
V
in
2.7-18 V
Texas Instruments DRV8847S | Demoboard DRV8847SEVM, Rev. 001
Half-Bridge Converter symmetrical isolated
|
V
in
2.7-18 V
|
Output
2 A
Texas Instruments DRV8849 | Demoboard DRV8849EVM, Rev. A
Motor Drive
|
V
in
35 V
|
Output
1.5 A
previous
1
...
383
384
385
386
387
...
491
next
Cart
Your cart is empty.
Get samples and quotes