IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DS90UB921-Q1

5-96 MHz 24-bit Color FPD-Link III Serializer

Overview

TopologyOther Topology
IC revisionsnlu205

Description

The DS90UB921-Q1EVM (Evaluation Module) is 24-bit Color FPD-Link III Serializer with Bidirectional Control Channel. This kit will demonstrate the functionality and operation of the DS90UB921-Q1. The DS90UB921-Q1 is in conjunction with the DS90UB922-Q1, DS90UB926Q-Q1, DS90UB928Q-Q1, DS90UB940-Q1, and DS90UB948-Q1 Deserializers, provides a complete digital interface for concurrent transmission of high-speed video, audio, and control data for automotive display and image sensing applications. The DS90UB921-Q1 supports Extended High Definition (1920 x 720p / 60Hz) Digital Video Format with 24-bit color depth. The DS90UB921-Q1 incorporates an embedded bidirectional control channel and low latency GPIO controls. The device translates a parallel interface into a single pair high-speed serialized interface. The serial bus scheme, FPD-Link III, supports full duplex of high-speed video data transmission and bidirectional control communication over a single link. The DS90UB921-Q1 supports clocks in the range of 5 MHz to 96 MHz.

Features

  • Supports Extended High Definition (1920x720p/60Hz) Digital Video Format with 24-bit Color Depth
    • RGB888 + VS, HS, and DE
    • Parallel LVCMOS Video Inputs
    • Bidirectional Control Interface Channel Interface with I2C Compatible Serial Control Bus
    • Up to 10 meters over Differential Shielded Twisted-Pair (STP) cable or Single-Ended Coaxial (Coax)– STP mode: 5 - 96 MHz Pixel Clock– Coax mode: 15 - 96 MHz Pixel Clock
    • Backwards Compatible to DS90UB922-Q1, DS90UB926Q-Q1, DS90UB928-Q1, DS90UB940-Q1, andDS90UB948-Q1 FPD-Link III Deserializers
    • 4 Optional Bidirectional GPIO Channels
    • Spread Spectrum Tolerant Input
    • Single 3.3 V Operation with 1.8 V or 3.3 V Compatible LVCMOS I/O Interface
    • DC-Balanced and Scrambled Data with Embedded Clock
    • Internal pattern Generation
    • Automotive grade product: AEC-Q100 Grade 2 qualified

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance4.7 µH
Rated Current4.6 A
Saturation Current4.2 A
Self Resonant Frequency40 MHz
MountSMT 
–Check availability