IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DS90UB954-Q1

Dual 2MP FPD-Link III Deserializer With CSI-2 Outputs for 2MP/60fps Cameras and RADAR

Overview

TopologyOther Topology
IC revisionsnlu223

Description

The Texas Instruments DS90UB954-Q1EVM evaluation module (EVM) is a functional board design for evaluating the DS90UB954-Q1 FPD-Link III deserializer, which converts serialized camera data to MIPI CSI-2 for processing. The MIPI CSI-2 output has four available lanes, and can be configured for either four-lane output or replicated two-lane output. When paired with a DS90UB953-Q1 serializer, the DS90UB954-Q1 receives data from imagers supporting up to 2MP/60fps and 4MP/30fps cameras as well as satellite RADAR. The DS90UB954-Q1 also supports up to 1MP/60fps and 2MP/30fps imagers when coupled with DS90UB913A/933 serializers. The DS90UB954-Q1EVM is configured for communication with a DS90UB953-Q1 on channel 0 (RX0), and a DS90UB933-Q1 on channel 1 (RX1). The EVM has two Rosenberger FAKRA connectors and configurable power-over-coax (POC) voltage for connecting the camera modules (not included). FPD-Link III interfaces also includes a separate low latency bi-directional control channel that conveys control information from an I2C port. General purpose I/O signals such as those required for camera synchronization and functional safety features also make use of this bi-directional control channel to program registers in the DS90UB954-Q1 as well as the connected serializer and any remote I2C connected devices. There is an onboard MSP430 which functions as a USB2ANY bridge for interfacing with a PC for evaluation. The USB2ANY interfaces with the Analog LaunchPAD GUI tool.

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 2: –40℃ to +105℃ Ambient Operating Temperature Range
  • Dual Deserializer Hub Aggregates One or Two Active Sensors Over FPD-Link III Interface
  • Power-Over-Coax (PoC) Compatible Transceiver
  • MIPI DPHY Version 1.2 / CSI-2 Version 1.3 Compliant
    • CSI-2 Output Ports
    • Supports 1, 2, 3, 4 Data Lanes
    • CSI-2 Data Rate Scalable for 400 Mbps / 800 Mbps / 1.5 Gbps / 1.6 Gbps each Data Lane
    • Programmable Data Types
    • Four Virtual Channels
    • ECC and CRC Generation
  • Ultra-Low Data and Control Path Latency
  • Supports Single-Ended Coaxial or Shielded Twisted-Pair (STP) Cable
  • Adaptive Receive Equalization
  • I2C With Fast-Mode Plus up to 1 Mbps
  • Flexible GPIOs for Camera Synchronization and Diagnostics
  • Compatible With DS90UB935-Q1, DS90UB953-Q1, DS90UB933-Q1 and DS90UB913A-Q1 Serializers
  • Line Fault Detection and Advanced Diagnostics
  • ISO 10605 and IEC 61000-4-2 ESD Compliant

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance4.7 µH
Rated Current4.6 A
Saturation Current4.2 A
Self Resonant Frequency40 MHz
MountSMT 
–Check availability