IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DAC8811 | Demoboard DAC8811EVM

DAC8811 evaluation module

Overview

TopologyDAC
Input voltage2.7-5.5 V
Output 110 V
IC revisionB

Description

The DAC8811 16-bit multiplying digital-to-analog converter (DAC) is an accurate, low-power, easy to use device with a precise, unbuffered, current output. The DAC8811EVM showcases the DAC8811 and a configurable operation amplifier (op amp) circuit. By default, the EVM uses the OPA2828 in a bipolar ±10V output configuration,but supports the addition of a DIP connection for other op amps.

Features

  • Configurable circuit to evaluate DAC with operational amplifiers
  • Onboard VDD and VREF support
  • FT4222 used to easily write to DAC using DAC8811EVM GUI
  • External SPI connections available

Typical applications

  • Automatic Test Equipment, Digitally Controlled Calibration, Instrumentation, Industrial Control PLCs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
Pins
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 660 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–
MountSMT 
Length1.6 mm
Height0.8 mm
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current3000 mA
–
TypeStraight 
Pins2 
MountTHT 
Length5.08 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current3000 mA
–
TypeStraight 
Pins6 
MountTHT 
Length7.62 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability