IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DP83826E | Demoboard LAUNCHXL-F28P65X

Low latency 10/100-Mbps PHY with MII interface and enhanced mode

Overview

TopologyLAN / POE
Input voltage3.3 V
Output 13.3 V
IC revisionA

Description

The DP83826 offers low and deterministic latency, low power and supports 10BASE-Te, 100BASE-TX Ethernet protocols to meet stringent requirements in real-time industrial Ethernet systems. The device includes hardware bootstraps to achieve fast link-up time, fast link-drop detection modes and dedicated reference CLKOUT to clock synchronize other modules on the systems.The two configurable modes are BASIC standard Ethernet mode that uses a common Ethernet pinout, and ENHANCED Ethernet mode which supports standard Ethernet mode and multiple industrial Ethernet fieldbus applications with the additional features and hardware bootstraps configuration

Features

  • Low and deterministic latency
  • TX latency: 40 ns, RX latency: 170 ns
  • Deterministic latency over power cycles < ±2 ns
  • Fixed phase XI to TX_CLK relationship < ±2 ns
  • Robust and small system solution
  • Integrated circuitry for enhanced EMC
  • IEC 61000-4-2 ESD: ±8 kV contact, ±15 kV air
  • IEC 61000-4-4 EFT: ±4 kV @ 5 kHz, 100 kHz
  • CISPR 22 conducted emissions Class B
  • CISPR 22 radiated emissions Class B
  • Fast link-drop < 10 µs
  • Cable reach > 150 meters
  • Voltage mode line driver
  • Integrated terminations on MAC interface
  • Voltage tolerance: ±10%
  • Two selectable pin modes in single device
  • ENHANCED mode for additional features
  • BASIC mode for common Ethernet pinout
  • Low power consumption < 160 mW
  • MAC interfaces: MII, RMII
  • Programmable energy-saving modes
  • Active sleep
  • Deep power down
  • Energy Efficient Ethernet (EEE) IEEE 802.3az Wake-on-LAN (WoL)
  • Diagnostic tools: cable diagnostics, built-in self-test (BIST), loopback modes
  • Single, 3.3-V power supply
  • I/O voltages: 1.8 V or 3.3 V
  • RMII back-to-back repeater mode
  • DP83826E operating temperature range: –40°C to 105°C
  • DP83826I operating temperature range: –40°C to 85°C
  • IEEE 802.3 compliant: 10BASE-Te, 100BASE-TX
  • EtherCAT compliant

Typical applications

  • Factory automation, robotics and motion control, Motor drives, Grid infrastructure, Building automation, Industrial Ethernet fieldbus

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
–
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
–
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance4.7 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Q-Factor494 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
–
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length25.4 mm
Width16.1 mm
Height13.61 mm
–
–
Data rate100BASE-TX 
PoEnon-PoE 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green-yellow 
PHY Chip Modecurrent & voltage 
MountSMT 
Shield TabsYes 
–Check availability