IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DP83826 | Demoboard DP83826EVM

Low latency 10/100-Mbps PHY with MII interface and enhanced mode

Overview

TopologyLAN / POE
Input voltage5-12 V

Description

The DP83826EVM is aimed at highlighting the low latency, deterministic, and low power DP83826 Ethernet PHY. It supports 100BASE-TX and 10BASE-Te Ethernet protocols. The evaluation board (EVM) provides a quick and easy platform to evaluate various features supported by DP83826. The EVM will have connections to exercise the MII and RMII functions of DP83826.

Features

  • 150m Cat5 cable reach
  • 100Base-TX, 10Base-Te
  • On-Board MSP430F5529 with USB-2-MDIO for register access
  • Supports interoperability testing, compliance testing and BER testing

Typical applications

  • Factory automation, robotics and motion control, motor drives, grid infrastructure, building automation, industrial ethernet fieldbus

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability