IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DAC82002 | Demoboard DAC82002EVM

DAC82002 evaluation module for dual-channel, 16-bit, low-glitch-noise, unbuffered-voltage-output DAC

Overview

TopologyDAC
Input voltage1.8-5.5 V

Description

The DAC82002 evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the DAC82002, which is a 16-bit, high-accuracy, low-power, dual-channel digital-to-analog converter (DAC). DAC82002 uses a power-on-reset circuit to power up at either zero scale (0x0000) or midscale (0x8000), depending on the reset-select (RSTSEL) pin.

Features

  • Onboard digital controller for serial peripheral interface (SPI) communication
  • Configurable output buffer operational-amplifier circuits allow for plug-and-play configurability
  • Low-drift 2.5-V reference

Typical applications

  • Data acquisition (DAQ)
  • DC power supply, ac source, electronic load
  • Battery test
  • Oscilloscope (DSO), Semiconductor test

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
Pins
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 660 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–
MountSMT 
Length1.6 mm
Height0.8 mm
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current3000 mA
–
TypeStraight 
Pins2 
MountTHT 
Length5.08 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability