IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DP83867 | Demoboard TIDA-050034

Integrated power supply reference design for NXP i.MX 7D processor

Overview

TopologyOther Topology
IC revisionB1

Description

TIDA-050034 is a fully functional development board combining a TI PMIC, TPS65218DO, with NXP i.MX 7Dual Application Processor.The hardware design consists of DDR3L SDRAM (2x512MB), 64MB Serial NOR Flash, 8GB eMMC 5.0 iNAND, SD Card interface v3.0, 50 pin LCD Connector for external TFT display interface, 1000Base-T Ethernet, USB2.0 Type A and micro-AB, MIPI CSI for external camera interface and mini-PCIe interface.This design is intended for any project that is using the i.MX 7Solo or i.MX 7Dual processor and requires evaluation of alternate power solutions.

Features

  • Full system-on-board for rapid development of NXP i.MX 7D & i.MX 7S systems
  • Low-power modes & DVFS supported
  • Wifi + Bluetooth wireless connectivity
  • Ethernet, CAN, USB wired connectivity
  • LCD/HDMI/MIPI DSI display options
  • Selectable boot options (SD, eMMC, QSPI)

Typical applications

  • Building security gateway
  • Barcode scanner
  • HVAC controller, Thermostat
  • Computer on module, Data concentrator, Intrusion HMI panel, Panel PLC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Gender
Type
Variant
Durability
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-CRD SD Card Connectors, 11, Receptacle
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins11 
GenderReceptacle 
TypePush & Pull 
Variantwith Card Detection 
Durability10 000 Mating cycles 
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Data rate1000BASE-T 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent 
MountTHT 
Shield TabsYes 
–Check availability