IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DAC8N

EVM User's Guide: DAC8N-DGK-EVM

Overview

TopologyOther Topology

Description

The DAC8N-DGK-EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC8N family of devices. The DAC8N-DGKEVM supports devices with the DGK package. The DAC8N-DGK-EVM has optional circuits and jumpers to configure the device for different applications. The EVM comes with an FT4232 installed to facilitate easy SPI and I2C communication between the EVM and the GUI. The DAC8N041 comes installed on the EVM.

Features

  • Configurable circuit to evaluate the DAC8N devices with the DGK package
  • Onboard VDD (5V, 3.3V, and 1.8V) support using USB
  • Onboard 2.5V reference
  • Onboard FT4232 used to easily write to DAC using the DAC8N GUI
  • External SPI and I2C connections available

Typical applications

  • Portable instrumentation
  • Process control, Closed-loop servo control
  • PC peripherals

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 660 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–Check availability