Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11311-11340 of 14704 reference designs
Filter values
Texas Instruments BQ76PL455 | Demoboard TIDA-01400, Rev. A
Other Topology
Texas Instruments BQ76PL455 | Demoboard bq76PL455EVM, Rev. A
Buck Converter
|
V
in
16-72 V
Texas Instruments BQ77216 | Demoboard BQ77216EVM
Other Topology
Texas Instruments BQ79606A-Q1 | Demoboard BQ79606EVM-897, Rev. E
Other Topology
Texas Instruments BQ79616 | Demoboard BQ79616EVM-021, Rev. D
Battery Management System
|
V
in
100 V
Texas Instruments BQ79616-Q1 | Demoboard BQ79616EVM-021, Rev. B
Other Topology
Texas Instruments BQ79631 | Demoboard BQ79631EVM
Battery Management System
Texas Instruments bq79631EVM, Rev. 1
Push-Pull Converter symmetrical isolated
Texas Instruments BQ79656 | Demoboard BQ79656EVM, Rev. D
Battery Management System
|
V
in
100 V
Texas Instruments BQ79656-Q1 | Demoboard BQ79656EVM, Rev. B
Other Topology
Texas Instruments BQ79826Z-Q1 | Demoboard TIDA-010978, Rev. 00
Battery Management System
|
V
in
1500 V
Texas Instruments C2000 | Demoboard TIDM-02008
Power Factor Correction
|
V
in
120-230 V
|
Output
380 V / 10 A
Texas Instruments C2000 | Demoboard TIDA-010992, Rev. 00
Motor Drive
Texas Instruments C2000 | Demoboard PMP41037, Rev. 00
Half-Bridge Converter symmetrical isolated
|
V
in
800 V
Texas Instruments C2000 F28004x | Demoboard PMP41043, Rev. E1
Half-Bridge Converter symmetrical isolated
|
V
in
100-265 V
|
Output
12 V / 133 A
Texas Instruments CC1101, Rev. E
Buck Converter
|
V
in
1.8-3.6 V
Texas Instruments CC1310F128RGZR | Demoboard TIDA-00838, Rev. 1.0
Wireless Power Transfer
Texas Instruments CC1310F128RGZR | Demoboard TIDA-00646, Rev. 1.0
Wireless Power Transfer
Texas Instruments CC1310F128RGZR | Demoboard TIDA-00848, Rev. E1
Other Topology
|
V
in
1.44-4.3 V
Texas Instruments CC2650 | Demoboard TIDA-00374, Rev. E1
Boost Converter
Texas Instruments CC2662R-Q1 | Demoboard TIDA-010976, Rev. E1
Battery Management System
Texas Instruments CC3120MOD | Demoboard BOOSTXL-CC3120MOD, Rev. B
RF signals / communications
Texas Instruments CC3220SF12ARGKR | Demoboard CC3220SF-LAUNCHXL, Rev. A
Other Topology
Texas Instruments CC3235MODSF | Demoboard LAUNCHCC3235MOD, Rev. C
RF signals / communications
Texas Instruments CC3235SF | Demoboard LAUNCHXL-CC3235SF, Rev. D
RF signals / communications
Texas Instruments CDCE906PW | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
Texas Instruments CDCE949 | Demoboard TIDA-010269, Rev. 00
Other Topology
Texas Instruments CQ3300 | Demoboard TIDA-010028, Rev. E1
Other Topology
Texas Instruments CSD16340Q3 | Demoboard PMP7424, Rev. B
Boost Converter
|
V
in
3-4.2 V
|
Output
8 V / 3 A
Texas Instruments CSD17570Q5B | Demoboard TIDA-01512, Rev. A
Buck Converter
previous
1
...
376
377
378
379
380
...
491
next
Cart
Your cart is empty.
Get samples and quotes